End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

CPI-PST-1212-14

Visit Product Series:
CAD

Product Details Unit View:
Wall Thickness (in) 0.125
Weight (lb) 1.75
Diameter (in) 1.25
Length (in) 14.0
Tube Diameter (in) 1.25
Weight (kg) 0.8
Length (mm) 355.6
Tube Diameter (mm) 31.8
Wall Thickness (mm) 3.18
Diameter (mm) 31.75
DistributorGroup End Effectors
Torsional Twist .001° @ 100 ft-lb
Product Series PST
Product Type Tubing
Tube Size 1.25 in
Linear Deflection 0.9 mm (0.003") @ 50lb/12.00"
Material Steel
Product Function Robotic Tooling
PublishedDate 1675191236000
Back to Top