End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-RT-1-12-60

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 12.0
Height (in) 1.0
Height (mm) 25.4
Length (mm) 304.8
Product Type Nest Pad
Product Series RT
DistributorGroup End Effectors
Product Function Robotic Tooling
Material Neoprene
Durometer 60 (Black)
Back to Top