End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-RT-1/2-6-60

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 6
Height (in) 0.5
Length (mm) 152.4
Height (mm) 12.7
Product Function Robotic Tooling
Material Neoprene
DistributorGroup End Effectors
Product Series RT
Product Type Nest Pad
Durometer 60 (Black)
Back to Top