End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-RT-2-12-60

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 12.0
Height (in) 2.0
Height (mm) 50.8
Length (mm) 304.8
Material Neoprene
Product Type Nest Pad
Product Series RT
DistributorGroup End Effectors
Durometer 60 (Black)
Product Function Robotic Tooling
Back to Top