End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-RT-2-4-60

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 4.0
Height (in) 2.0
Height (mm) 50.8
Length (mm) 101.6
Product Function Robotic Tooling
Product Type Nest Pad
Product Series RT
Durometer 60 (Black)
Material Neoprene
DistributorGroup End Effectors
Back to Top