Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-RT-2-8-15
CPI-RT-2-8-15
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Length (in)
8
Height (in)
2
Height (mm)
50.8
Length (mm)
203.2
Material
Neoprene
Durometer
15 (Tan)
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
Nest Pad
Product Series
RT
Back to Top