End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-RT-4-12-60

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 12
Height (in) 4
Length (mm) 304.8
Height (mm) 101.6
DistributorGroup End Effectors
Product Series RT
Product Function Robotic Tooling
Durometer 60 (Black)
Product Type Nest Pad
Material Neoprene
Back to Top