End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-RT-4-8-60

Visit Product Series:
CAD

Download
Product Details Unit View:
Height (in) 4
Length (in) 8
Height (mm) 101.6
Length (mm) 203.2
Product Series RT
Product Function Robotic Tooling
Material Neoprene
Durometer 60 (Black)
DistributorGroup End Effectors
Product Type Nest Pad
Back to Top