End Effectors
Destaco’s CPI-SA10-100-100-02 Series of single bolt swivel arms are 1.00” tubes.

CPI-SA10-100-100-02

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 2.5
Weight (lb) 0.49
Tube Combinations (in) 1.00 / 1.00
Tube Diameter (in) 1.00
Tube Combinations (mm) 25.4 / 25.4
Weight (kg) 0.22
Length (mm) 63.6
Tube Diameter (mm) 25.4
DistributorGroup End Effectors
Material Aluminum
Product Function Robotic Tooling
Finish Silver
Product Type Swivel Arm
Product Series SA
Tube Size 1.00 in / 1.00 in
Back to Top