End Effectors
Destaco’s CPI-SA10-150-075-02 Series of single bolt swivel arms are used to mount venturi, bumpers, round locators, and proximity switches.

CPI-SA10-150-075-02

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.5
Apple Core (in) 0.75
Length (in) 2.53
Tube Diameter (in) 1.50
Apple Core (mm) 19
Weight (kg) 0.23
Length (mm) 64.3
Tube Diameter (mm) 38.1
Material Aluminum
DistributorGroup End Effectors
Apple Core Size 19
Product Function Robotic Tooling
Product Series SA
Finish Silver
Product Type Swivel Arm
Tube Size 1.50 in
Back to Top