End Effectors
Destaco’s CPI-SA10-100-100-02 Series of single bolt swivel arms are 1.00” tubes.

CPI-SA25-25-25-50

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.49
Tube Diameter (in) 0.98
Length (in) 2.5
Tube Combinations (in) 0.98 / 0.98
Weight (kg) 0.22
Tube Combinations (mm) 25 / 25
Length (mm) 63.6
Tube Diameter (mm) 25
Product Series SA
Tube Size 25 mm / 25 mm
Finish Blue
Product Function Robotic Tooling
Material Aluminum
DistributorGroup End Effectors
283-HTS_TARIFF_CODE 76109090
Product Type Swivel Arm
PublishedDate 1675365946000
Back to Top