End Effectors
Destaco’s CPI-SA10-150-075-03 Series of single bolt swivel arms are used to mount venturi, bumpers, round locators, and proximity switches.

CPI-SA25-40-19-75

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Tube Diameter (in) 1.57
Length (in) 3.42
Weight (lb) 0.62
Weight (kg) 0.28
Tube Diameter (mm) 40
Apple Core (mm) 19
Length (mm) 87
DistributorGroup End Effectors
Tube Size 40 mm
Product Series SA
Material Aluminum
Finish Blue
Apple Core Size 19
283-HTS_TARIFF_CODE 76109090
Product Function Robotic Tooling
Product Type Swivel Arm
Back to Top