End Effectors
Destaco’s CPI-SAP-30-1E Series of proximity switch mounts are designed for 30 mm switches with 1.00” extension.

CPI-SAP-30-1E

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 0.2
Sensor Diameter (mm) 30
Weight (kg) 0.091
Proximity Switch Size (mm) 30
Product Type Proximity Switch Mounts
Product Function Robotic Tooling
Product Series SAP
DistributorGroup End Effectors
Back to Top