Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMS-150-400E-A
CPI-SCMS-150-400E-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.50
Travel (in)
4
Weight (lb)
1.97
Weight (kg)
0.9
Travel (mm)
101.6
Imperial or Metric Product
Imperial
Tube Diameter (mm)
38.1
Product Type
Tube Mount (Single Raised)
Product Function
Robotic Tooling
Tube Size
1.50 in
DistributorGroup
End Effectors
Product Series
SCM
Mount Thread
3/8 NPT
Vacuum Port
3/8 NPT
Back to Top