End Effectors

CPI-SGM-25M-1450M-LF

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 0.98
Length (in) 57.09
Tube Diameter (mm) 25
Length (mm) 1450
Product Type Crossbar Tooling
DistributorGroup End Effectors
PublishedDate 1683651339000
Product Series CPI-SGM-ASSY
Product Function Robotic Tooling
Tube Size 25 mm
Back to Top