Email_Header_2550x130px_Banner_Automate
End Effectors

CPI-SGM-25M-1800M-LF

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 70.87
Tube Diameter (in) 0.98
Tube Diameter (mm) 25
Length (mm) 1800
Product Function Robotic Tooling
Product Type Crossbar Tooling
PublishedDate 1683651339000
DistributorGroup End Effectors
Tube Size 25 mm
Product Series CPI-SGM-ASSY
Back to Top