End Effectors
Destaco’s SGM-ASSY Series of end effector tooling is designed as split saddle and crossbar tooling.

CPI-SGM-40-1200-RF-EL

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 5.56
Tube Diameter (in) 1.57
Length (in) 47.24
Tube Diameter (mm) 40
Length (mm) 1200.0
Weight (kg) 2.52
DistributorGroup End Effectors
Product Series CPI-SGM-ASSY
Product Type Crossbar Tooling
Tube Size 40 mm
PublishedDate 1683651341000
Product Function Robotic Tooling
Back to Top