CPI-SGM-ASSY-FRC-EL
CPI-SGM-ASSY-FRC-EL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
8.5
Tube Diameter (in)
1.18
Tube Diameter (mm)
30
Weight (kg)
3.856
Product Function
Robotic Tooling
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
76109090
Tube Size
30 mm
Product Type
Crossbar Tooling
PublishedDate
1683651343000
Product Series
CPI-SGM-ASSY
Back to Top