Tube Diameter (in)
1.77|1.18
Tube Combinations (in)
1.77 / 1.18
Weight (lb)
2.0
Maximum Static Clamp Load (ft lb)
350.0
max_static_clamp_load_metric
475.0
Weight (kg)
0.91
Tube Diameter (mm)
45|30
Maximum Static Clamp Load (Nm)
475.0
Tube Combinations (mm)
45 / 30