Maximum Static Clamp Load (ft lb)
550.0
Tube Diameter (in)
1.77|2.36
Tube Combinations (in)
1.77 / 2.36
Weight (lb)
2.7
max_static_clamp_load_metric
746.0
Tube Combinations (mm)
45 / 60
Weight (kg)
1.21
Maximum Static Clamp Load (Nm)
746.0
Tube Diameter (mm)
45|60