Maximum Static Clamp Load (ft lb)
550.0
Tube Diameter (in)
2.36
Weight (lb)
3.9
Tube Combinations (in)
2.36 / 2.36
Tube Diameter (mm)
60
Tube Combinations (mm)
60 / 60
Weight (kg)
1.77
Maximum Static Clamp Load (Nm)
746.0
max_static_clamp_load_metric
746.0
Product Type
T-Clamp
Product Function
Robotic Tooling