End Effectors
Destaco’s CPI-THM-250-POST Series of single mushroom tool holders are designed for 2.50” tubes.

CPI-THM-250-POST

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.1
Tube Diameter (in) 2.50
Weight (kg) 0.5
Tube Diameter (mm) 63.5
PublishedDate 1675367381000
Product Series THM
Product Type Tool Holder
Tube Size 2.50 in
DistributorGroup End Effectors
Material Aluminum
Product Function Robotic Tooling
Back to Top