End Effectors
Destaco’s CPI-THR Series of tool hangers are ideal for quick, and accessible, tool storage.

CPI-THR-516

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 0.2
Weight (kg) 0.091
Product Function Robotic Tooling
DistributorGroup End Effectors
Material Steel
Product Series TH
PublishedDate 1675540329000
Product Type Tool Hanger
Back to Top