End Effectors
Destaco’s TPLP Series of magnets are ideal for use where vacuum cups or grippers are not able to be used.

CPI-TPLP50373

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (oz) 13
Diameter (in) 3
Operating Pressure (PSI) 35
Cup Size 3.00 in
Weight (g) 363
Operating Pressure (bar) 2.4
Diameter (mm) 76.2
Cup Size 76 mm
Port 3/8" NPT Compressed Air Port
Durometer 50 (low skid)
283-HTS_TARIFF_CODE 85059090
Product Type Mag-Lift Magnet
Holding Capacity - Vertical Lift (lbf) 64.0
DistributorGroup End Effectors
Product Series TPLP
Holding Capacity - Vertical Lift (kg) 29.03
Notes Vertical Holding Capacity: 8.62 (26 Ga. metal plate) to 20.87 (3/16" metal pate) with pad<br />9.53 (26 Ga. metal plate) to 29.03 (3/16" metal pate) without pad / 19 (26 Ga. metal plate) to 46.0 (3/16" metal pate) with pad<br />21.0 (26 Ga. metal plate) to 64.0 (3/16" metal pate) without pad
Product Function Robotic Tooling
Mount 3/8" NPT
Shape Round
Back to Top