Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-VSA-ARVL-750-G38-VS
CPI-VSA-ARVL-750-G38-VS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.25
Apple Core (in)
0.75
Apple Core (mm)
19
Weight (kg)
0.114
Silencer
Yes
Port Size
1/8 NPT
Apple Core Size
19
Material
Aluminum
Product Series
ARV
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
84148080
Mounting
0.75 Apple Core, Left Hand
Product Type
ARV
Sensor Port
Yes
Cup Thread (Male)
3/8 G
Cup Thread (Female)
1/8 NPT
Product Function
Robotic Tooling
Back to Top