Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-VSA-ARVL-750-U38-VS
CPI-VSA-ARVL-750-U38-VS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Weight (lb)
0.25
Apple Core (mm)
19
Weight (kg)
0.114
Product Series
ARV
Mounting
0.75 Apple Core, Left Hand
Material
Aluminum
Silencer
Yes
Sensor Port
Yes
Product Type
ARV
Product Function
Robotic Tooling
Apple Core Size
19
DistributorGroup
End Effectors
Cup Thread (Male)
3/8 NPT
Cup Thread (Female)
1/8 NPT
Port Size
1/8 NPT
Back to Top