Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-VSA-ARVL-B32-G38-VS
CPI-VSA-ARVL-B32-G38-VS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.3
Weight (kg)
0.134
Port Size
1/8 NPT
Product Function
Robotic Tooling
Product Series
ARV
DistributorGroup
End Effectors
Material
Aluminum
Mounting
32 mm Ball, Left Hand
283-HTS_TARIFF_CODE
84148080
283-COUNTRY_OF_ORIGIN
GB
Sensor Port
Yes
Cup Thread (Female)
1/8 NPT
Silencer
Yes
Cup Thread (Male)
3/8 G
Product Type
ARV
Back to Top