Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-VSA-ARVR-000-G38-VS
CPI-VSA-ARVR-000-G38-VS
AUTO RELEASE VENTURI NO APPLE CORE G3/8 W/SENSOR PORT
Simplifies end effector setup or adjustment
Speed to vacuum: 0.2-0.3 seconds
Speed to blow off: 0.2 seconds
Noise level: 68dBA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.19
Weight (kg)
0.086
Cup Thread (Male)
3/8 G
Product Series
ARV
Product Function
Robotic Tooling
Sensor Port
Yes
Material
Aluminum
PublishedDate
1710160598000
Cup Thread (Female)
1/8 NPT
DistributorGroup
End Effectors
Silencer
Yes
Port Size
1/8 NPT
Mounting
No Apple Core
283-HTS_TARIFF_CODE
84148080
Product Type
ARV
Back to Top