Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-WTTB-RDC-A6-EL10-25-64
CPI-WTTB-RDC-A6-EL10-25-64
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
64.0
Tube Diameter (in)
2.50
Weight (lb)
17.6
Weight (kg)
8.0
Length (mm)
1626.0
Tube Diameter (mm)
63.5
Tube Size
2.50 in
Product Function
Robotic Tooling
PublishedDate
1683651327000
Product Series
WTTB
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
84799070
Product Type
World Tool Boom
Back to Top