Bag Grippers
Destaco’s DBG100-2-S04-200BC-KIT Series bag gripper robot standoffs provide an easy to mount solution to any robot face.

DBG100-2-S04-200BC-KIT

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 6.9
Height (in) 4
Weight (kg) 3.1
Height (mm) 101.6
Product Series DBG
DistributorGroup Robohand Gripping Solutions
Product Type Stand-Off
Product Function Gripping
Back to Top