Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Bag Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
DBG50-2-PU4-BU-PP-CP
DBG50-2-PU4-BU-PP-CP
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
80
Max Payload (lb)
50
Weight (kg)
36
Max. Payload (kg)
22.68
Product Type
Bag Gripper
Product Series
DBG
Maximum Bag Size
17x28x5 in (432x711x122 mm)
Product Function
Gripping
DistributorGroup
Robohand Gripping Solutions
Back-up Options
Pneumatic Back-up
External Options
Pallet Pick/Valve Package
Back to Top