Email_Header_2550x130px_Banner_Automate
Bag Grippers
Destaco’s DBG50-2-S04-125BC-KIT Series bag gripper robot standoffs provide an easy to mount solution to any robot face and are capable of 50lb maximum loads.

DBG50-2-S04-125BC-KIT

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 4
Weight (lb) 5.7
Weight (kg) 2.6
Height (mm) 101.6
Product Type Stand-Off
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Product Series DBG
Back to Top