Bag Grippers
Destaco’s DBG50-2-S06-100BC-KIT Series bag gripper robot standoffs provide an easy to mount solution to any robot face and are capable of 50lb maximum loads.

DBG50-2-S06-100BC-KIT

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 6
Weight (lb) 5.5
Weight (kg) 2.5
Height (mm) 152.4
Product Function Gripping
Product Series DBG
Product Type Stand-Off
DistributorGroup Robohand Gripping Solutions
Back to Top