Bag Grippers
Destaco’s DBG50-2-S06-200BC-KIT Series bag gripper robot standoffs provide an easy to mount solution to any robot face and are capable of 50lb maximum loads.

DBG50-2-S06-200BC-KIT

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 6
Weight (lb) 8.7
Weight (kg) 3.9
Height (mm) 152.4
Product Series DBG
Product Type Stand-Off
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Back to Top