Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s CT-32 Series angular grippers offer full jaw opening, so parts can be direct fed.

DCT-16M

Visit Product Series:
CAD
Product Details Unit View:
Displacement (in³) 0.251
Maximum Finger Length (in) 2.75
Pressure Range (psi) 40-100
accuracy_in_english 0.0028
Cylinder Bore (in) 0.63
Repeatability (±in) 0.002
Weight (lb) 0.35
Grip Force (lbf) 16.0
Repeatability (±mm) 0.05
Displacement (cm³) 4.12
Imperial or Metric Product Metric
Weight (kg) 0.16
Maximum Finger Length (mm) 70.0
accuracy_mm_metric 0.07
Grip Force (N) 70.0
Cylinder Bore (mm) 16
Pressure Range (bar) 3-7
DistributorGroup Robohand Gripping Solutions
Actuation Time (Open) (Sec) 0.13
PRODUCT_WEIGHT_KG 0.1600
Temp Range Viton -30° to 150°C (-20° to 300°F)
Number of Jaws 2.0
Actuation Time (close) (Sec) 0.13
Direct Connect Yes
Opening Angle (deg) 180.0
Temp Range Standard -35° to 80°C (-30° to 180°F)
283-HTS_TARIFF_CODE 84798997
Product Function Gripping
Opening Per Jaw (degrees) 90.0
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/CT_Maintenance.pdf
Special Feature 180° Opening Angle
PRODUCT_WEIGHT_LBS 0.35
PublishedDate 1673976477000
Spring Assist No
Product Series DCT / CT
Protection Class IP43
Product Type 2 Jaw Angular
Product Accessories
SDCT16-20
KIT SDCT16-20 SUPPORT DETECTEUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KP-DCT-16-BR
Adjustment Stop Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-160V
SEAL KIT,DCT-16M-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-160
SEAL KIT,DCT-16M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top