Grippers
Destaco’s G-122-45 Series of variable stroke, straight line action clamps feature a through-hole mount body, fixed plunger clamping capability, and red handle.

DGC-25

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.0005
Grip Force (lbf) 106
Pressure Range (psi) 45-100 psi
Weight (lb) 0.77
Stroke (in) 0.787
Cylinder Bore (in) 1.34
Maximum Finger Length (in) 2.5
Grip Force (N) 474
Weight (kg) 0.35
Cylinder Bore (mm) 34
Maximum Finger Length (mm) 64
accuracy_mm_metric 0.02
Stroke (mm) 20
Imperial or Metric Product Imperial
Repeatability (±mm) 0.01
Product Series DGC
Actuation (Open/Closed) (Sec) 0.2
Product Type 2 Jaw Parallel
DistributorGroup Robohand Gripping Solutions
Number of Jaws 2
PRODUCT_WEIGHT_LBS 0.77
Product Function Gripping
PRODUCT_WEIGHT_KG 0.3500
Special Feature Precision
283-HTS_TARIFF_CODE 84799080
Temp Range Standard -35° to 80°C (-30° to 180°F)
PublishedDate 1708523415000
Temp Range Viton -30° to 150°C (-20° to 300°F)
Spring Assist Yes
Direct Connect Yes
Back to Top