Grippers
Destaco’s G-122-45 Series of variable stroke, straight line action clamps feature a through-hole mount body, fixed plunger clamping capability, and red handle.

DGC-65

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.0005
Stroke (in) 1.575
Cylinder Bore (in) 1.85
Maximum Finger Length (in) 2.5
Grip Force (lbf) 179
Weight (lb) 2.87
Pressure Range (psi) 45-100 psi
Imperial or Metric Product Imperial
Grip Force (N) 796
Cylinder Bore (mm) 47
Repeatability (±mm) 0.01
Weight (kg) 1.3
Stroke (mm) 40
accuracy_mm_metric 0.02
Maximum Finger Length (mm) 64
Spring Assist Yes
Product Function Gripping
PRODUCT_WEIGHT_KG 1.3000
Actuation (Open/Closed) (Sec) 0.35
283-HTS_TARIFF_CODE 84799080
Product Series DGC
Number of Jaws 2
Direct Connect Yes
PRODUCT_WEIGHT_LBS 2.87
Product Type 2 Jaw Parallel
Temp Range Standard -35° to 80°C (-30° to 180°F)
Special Feature Precision
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Back to Top