Thrusters / Slides
Destaco’s DLB-12M-B Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-10M-B

Visit Product Series:
CAD
Product Details Unit View:
Thrust Force (lbf) 29
Cylinder Bore (in) 0.75
Stroke (in) 1.969
Shaft Diameter (in) 0.375
Max Air Pressure (PSI) 100
Max Moment Load (in-lbs) 75
Force (lb) 29
Weight (lb) 2.08
Payload (lb) 15
Shaft Diameter (mm) 9.5
Thrust Force (N) 129
Cylinder Bore (mm) 19.05
Max Moment Load (Nm) 8.4
Force (kg) 129
Imperial or Metric Product Metric Version
Max Air Pressure (bar) 7
Payload (kg) 6.8
Stroke (mm) 50
Weight (kg) 0.93
Product Type Internally Powered
PublishedDate 1709328324000
Direct Connect Yes
Product Function Linear Positioning
Product Series DLB
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-B_L_Maintenance.pdf
DistributorGroup Camco Indexers & Conveyors
Product Accessories
OTAL-037
TELE. AIRLINE KIT,DLT/DLB,UP TO 2"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-044
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-043
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-101V
SEAL KIT,DLB-10[M]-[B,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-101
SEAL KIT,DLB-10[M]-[B,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-038
TELE. AIRLINE KIT,DLT/DLB,UP TO 3"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-028
SHOCK ,MC-25M-H,NO BUTTON (SHORT SHAFT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top