Thrusters / Slides
Destaco’s DLB-12M-B Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-10M-L

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 3.34
Stroke (in) 3.937
Payload (lb) 15
Thrust Force (lbf) 29
Cylinder Bore (in) 0.75
Max Moment Load (in-lbs) 75
Shaft Diameter (in) 0.375
Force (lb) 29
Max Air Pressure (PSI) 100
Force (kg) 129
Weight (kg) 1.5
Max Air Pressure (bar) 7
Shaft Diameter (mm) 9.5
Payload (kg) 6.8
Max Moment Load (Nm) 8.4
Cylinder Bore (mm) 19.05
Thrust Force (N) 129
Imperial or Metric Product Metric Version
Stroke (mm) 100
PublishedDate 1709328324000
Product Type Internally Powered
DistributorGroup Camco Indexers & Conveyors
Direct Connect Yes
Product Function Linear Positioning
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-B_L_Maintenance.pdf
Product Series DLB
Product Accessories
OTAL-045
TELESCOPING AIRLINES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-052
TELE. AIRLINE KIT,DLT/DLB,UP TO 125mm
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-101V
SEAL KIT,DLB-10[M]-[B,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-101
SEAL KIT,DLB-10[M]-[B,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-039
TELE. AIRLINE KIT,DLT/DLB,UP TO 6"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-049
TELE. AIRLINE KIT,DLT/DLB,UP TO 4"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-051
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-050
TELE. AIRLINE KIT,DLT/DLB,UP TO 5"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-028
SHOCK ,MC-25M-H,NO BUTTON (SHORT SHAFT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top