Thrusters / Slides
Destaco’s DLB-12M-B Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-12M-B

Visit Product Series:
CAD
Product Details Unit View:
Shaft Diameter (in) 0.472
Force (lb) 57
Max Moment Load (in-lbs) 150
Stroke (in) 1.969
Payload (lb) 29.9
Weight (lb) 3.83
Thrust Force (lbf) 57
Cylinder Bore (in) 1
Max Air Pressure (PSI) 100
Max Moment Load (Nm) 16.9
Stroke (mm) 50
Force (kg) 254
Shaft Diameter (mm) 12
Imperial or Metric Product Metric Version
Max Air Pressure (bar) 7
Payload (kg) 13.6
Thrust Force (N) 254
Weight (kg) 1.7
Cylinder Bore (mm) 25.4
Product Function Linear Positioning
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-B_L_Maintenance.pdf
Direct Connect Yes
PublishedDate 1709328324000
DistributorGroup Camco Indexers & Conveyors
Product Series DLB
Product Type Internally Powered
Product Accessories
OTAL-037
TELE. AIRLINE KIT,DLT/DLB,UP TO 2"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-103
SEAL KIT,DLB-12 & 16[M]-[B,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-044
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-043
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-103V
SEAL KIT,DLB-12 & 16[M]-[B,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-038
TELE. AIRLINE KIT,DLT/DLB,UP TO 3"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-010
Skock Absorber
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top