Thrusters / Slides
Destaco’s DLB-12M-T Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-12M-U

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.12
Max Moment Load (in-lbs) 150
Thrust Force (lbf) 65
Weight (lb) 3.73
Force (lb) 65
Max Air Pressure (PSI) 100
Payload (lb) 29.9
Shaft Diameter (in) 0.472
Stroke (in) 15.748
Payload (kg) 13.61
Weight (kg) 1.66
Imperial or Metric Product Metric Version
Shaft Diameter (mm) 12
Thrust Force (N) 289
Cylinder Bore (mm) 28.58
Stroke (mm) 400
Max Air Pressure (bar) 7
Max Moment Load (Nm) 16.9
Force (kg) 289
DistributorGroup Camco Indexers & Conveyors
Product Type Externally Powered
Product Function Linear Positioning
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-T_A_N_U_Maintenance.pdf
Direct Connect Yes
Special Feature No Cylinder
PublishedDate 1709328312000
Product Series DLB-T/A/N/R/U
Product Accessories
OTAL-048
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-047
Telescopic Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-004
Throttle nonreturn valve
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-046
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-045
TELESCOPING AIRLINES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-042
TELE. AIRLINE KIT,DLT/DLB,UP TO 24"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-041
TELE. AIRLINE KIT,DLT/DLB,UP TO 18"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-039
TELE. AIRLINE KIT,DLT/DLB,UP TO 6"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-010
Skock Absorber
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-040
TELE. AIRLINE KIT,DLT/DLB,UP TO 12"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top