Thrusters / Slides
Destaco’s DLB-12M-T Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-16M-U

Visit Product Series:
CAD
Product Details Unit View:
Max Air Pressure (PSI) 100
Shaft Diameter (in) 0.63
Weight (lb) 5.03
Cylinder Bore (in) 1.12
Payload (lb) 44.9
Force (lb) 65
Stroke (in) 19.685
Max Moment Load (in-lbs) 300
Thrust Force (lbf) 65
Force (kg) 289
Max Moment Load (Nm) 33.9
Payload (kg) 20.41
Max Air Pressure (bar) 7
Weight (kg) 2.3
Stroke (mm) 500
Thrust Force (N) 289
Imperial or Metric Product Metric Version
Cylinder Bore (mm) 28.58
Shaft Diameter (mm) 16
DistributorGroup Camco Indexers & Conveyors
Product Type Externally Powered
Product Series DLB-T/A/N/R/U
PublishedDate 1709328312000
Direct Connect Yes
Product Function Linear Positioning
Special Feature No Cylinder
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-T_A_N_U_Maintenance.pdf
Product Accessories
OTAL-048
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-047
Telescopic Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-004
Throttle nonreturn valve
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-046
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-045
TELESCOPING AIRLINES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-042
TELE. AIRLINE KIT,DLT/DLB,UP TO 24"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-041
TELE. AIRLINE KIT,DLT/DLB,UP TO 18"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-039
TELE. AIRLINE KIT,DLT/DLB,UP TO 6"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-010
Skock Absorber
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-040
TELE. AIRLINE KIT,DLT/DLB,UP TO 12"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top