Thrusters / Slides
Destaco’s DLB-12M-B Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-20M-L

Visit Product Series:
CAD
Product Details Unit View:
Force (lb) 126.0
Max Air Pressure (PSI) 100.0
Payload (lb) 59.8
Max Moment Load (in-lbs) 600.0
Thrust Force (lbf) 126.0
Cylinder Bore (in) 1.5
Weight (lb) 15.6
Shaft Diameter (in) 0.787
Stroke (in) 6.299
Max Air Pressure (bar) 7.0
Thrust Force (N) 560.0
Stroke (mm) 160.0
Max Moment Load (Nm) 67.7
Imperial or Metric Product Metric Version
Weight (kg) 7.1
Shaft Diameter (mm) 20.0
Cylinder Bore (mm) 38.1
Payload (kg) 27.2
Force (kg) 560.0
Product Function Linear Positioning
PublishedDate 1709328329000
Product Series DLB
Product Type Internally Powered
Direct Connect Yes
DistributorGroup Camco Indexers & Conveyors
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-B_L_Maintenance.pdf
Product Accessories
SLKT-105
SEAL KIT,DLB-20 & 25[M]-[B,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-004
Throttle nonreturn valve
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-046
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-045
TELESCOPING AIRLINES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-039
TELE. AIRLINE KIT,DLT/DLB,UP TO 6"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-105V
SEAL KIT,DLB-20 & 25[M]-[B,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-040
TELE. AIRLINE KIT,DLT/DLB,UP TO 12"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-029
SHOCK,MA-225M,NO BUTTON,ADJ(SHORT SHAFT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top