Thrusters / Slides
Destaco’s DLB-12M-T Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-20M-R

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.5
Max Air Pressure (PSI) 100.0
Force (lb) 130.2
Shaft Diameter (in) 0.787
Thrust Force (lbf) 100.0
Payload (lb) 55.0
Max Moment Load (in-lbs) 600.0
Stroke (in) 24.016
Weight (lb) 12.9
Payload (kg) 25.0
Imperial or Metric Product Metric Version
Cylinder Bore (mm) 38.1
Thrust Force (N) 443.0
Max Moment Load (Nm) 67.8
Force (kg) 579.0
Max Air Pressure (bar) 7.0
Weight (kg) 5.9
Shaft Diameter (mm) 20.0
Stroke (mm) 610.0
DistributorGroup Camco Indexers & Conveyors
Download the Service Manual /assets/documents/pdf/service_manuals/DLB-T_A_N_U_Maintenance-3810.pdf
PublishedDate 1709328315000
Product Series DLB-T/A/N/R/U
Direct Connect Yes
Product Type Externally Powered
Special Feature Repairable Cylinder
Product Function Linear Positioning
Product Accessories
OTAL-048
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-006
FLOW CONTROL,ELBOW,1/4NPT,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-047
Telescopic Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-046
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-045
TELESCOPING AIRLINES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-042
TELE. AIRLINE KIT,DLT/DLB,UP TO 24"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-041
TELE. AIRLINE KIT,DLT/DLB,UP TO 18"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-015
CABLE,QK DIS,8MM EXTENSION CORD,1M LONG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-020
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-039
TELE. AIRLINE KIT,DLT/DLB,UP TO 6"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-025
PLUMB,ADAPTER,G1/8 MALE,1/8 NPT FEMALE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-016
CABLE,QK DIS,8MM EXTENSION CORD,2M LONG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-040
TELE. AIRLINE KIT,DLT/DLB,UP TO 12"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-029
SHOCK,MA-225M,NO BUTTON,ADJ(SHORT SHAFT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top