Thrusters / Slides
Destaco’s DLB-12M-B Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-25M-L

Visit Product Series:
CAD
Product Details Unit View:
Force (lb) 126.0
Stroke (in) 6.89
Shaft Diameter (in) 0.984
Cylinder Bore (in) 1.5
Max Moment Load (in-lbs) 1200.0
Weight (lb) 21.4
Thrust Force (lbf) 126.0
Max Air Pressure (PSI) 100.0
Payload (lb) 99.7
Stroke (mm) 175.0
Cylinder Bore (mm) 38.1
Imperial or Metric Product Metric Version
Shaft Diameter (mm) 25.0
Max Moment Load (Nm) 133.5
Max Air Pressure (bar) 7.0
Thrust Force (N) 560.0
Force (kg) 560.0
Weight (kg) 9.7
Payload (kg) 45.3
Direct Connect Yes
PublishedDate 1709328330000
DistributorGroup Camco Indexers & Conveyors
Product Type Internally Powered
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-B_L_Maintenance.pdf
Product Series DLB
Product Function Linear Positioning
Product Accessories
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-105
SEAL KIT,DLB-20 & 25[M]-[B,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-046
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-045
TELESCOPING AIRLINES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-040
TELE. AIRLINE KIT,DLT/DLB,UP TO 12"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-029
SHOCK,MA-225M,NO BUTTON,ADJ(SHORT SHAFT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-039
TELE. AIRLINE KIT,DLT/DLB,UP TO 6"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-105V
SEAL KIT,DLB-20 & 25[M]-[B,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top