Thrusters / Slides
Destaco’s DLB-12M-T Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-25M-U

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.5
Shaft Diameter (in) 0.984
Max Moment Load (in-lbs) 1200.0
Max Air Pressure (PSI) 100.0
Thrust Force (lbf) 100.0
Stroke (in) 25.984
Weight (lb) 18.0
Force (lb) 130.2
Payload (lb) 99.8
Max Air Pressure (bar) 7.0
Cylinder Bore (mm) 38.1
Weight (kg) 8.3
Stroke (mm) 660.0
Payload (kg) 45.36
Imperial or Metric Product Metric Version
Force (kg) 579.0
Shaft Diameter (mm) 25.0
Max Moment Load (Nm) 135.0
Thrust Force (N) 443.0
DistributorGroup Camco Indexers & Conveyors
Product Type Externally Powered
PublishedDate 1709328315000
Direct Connect Yes
Download the Service Manual /assets/documents/pdf/service_manuals/DLB-T_A_N_U_Maintenance-3810.pdf
Product Series DLB-T/A/N/R/U
Special Feature No Cylinder
Product Function Linear Positioning
Product Accessories
OTAL-048
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-006
FLOW CONTROL,ELBOW,1/4NPT,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-047
Telescopic Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-046
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-045
TELESCOPING AIRLINES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
ODLB-001
ADAPTER_KIT,1-1/2" NFPA CYLINDER,DLB-20N
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-042
TELE. AIRLINE KIT,DLT/DLB,UP TO 24"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-041
TELE. AIRLINE KIT,DLT/DLB,UP TO 18"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-015
CABLE,QK DIS,8MM EXTENSION CORD,1M LONG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-020
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-039
TELE. AIRLINE KIT,DLT/DLB,UP TO 6"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-025
PLUMB,ADAPTER,G1/8 MALE,1/8 NPT FEMALE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-016
CABLE,QK DIS,8MM EXTENSION CORD,2M LONG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-040
TELE. AIRLINE KIT,DLT/DLB,UP TO 12"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-029
SHOCK,MA-225M,NO BUTTON,ADJ(SHORT SHAFT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top