Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-07M-50

Visit Product Series:
CAD
Download
Product Details Unit View:
Linear Accuracy per 1" travel (±in) 0.0001
Stroke (in) 2
Force (lb) 15
Payload (lb) 1
Max Stroke (in) 2
Thrust Force (lbf) 15
Weight (lb) 0.50
Cylinder Bore (in) 0.44
Imperial or Metric Product Metric Version
Thrust Force (N) 66
Force (kg) 66
Weight (kg) 0.23
Stroke (mm) 50
Pressure Range (bar) 20-100 psi
Cylinder Bore (mm) 11.1
Payload (kg) 0.45
Linear Accuracy per 25 mm travel (±mm) 0.005
DistributorGroup Camco Indexers & Conveyors
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.07
Temp Range Standard -35° to 80°C (-30° to 180°F)
Power Max (Watts) 50.8
Special Feature High Moment Capacity
PublishedDate 1709328272000
Product Function Linear Positioning
Product Series DLM
Direct Connect Yes
Back to Top