Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-12M-25

Visit Product Series:
CAD
Download
Product Details Unit View:
Cylinder Bore (in) 0.81
Max Stroke (in) 1
Stroke (in) 1
Weight (lb) 1.18
Thrust Force (lbf) 31
Force (lb) 51
Payload (lb) 4
Linear Accuracy per 1" travel (±in) 0.0001
Stroke (mm) 25
Thrust Force (N) 138
Weight (kg) 0.54
Force (kg) 230
Cylinder Bore (mm) 20.7
Imperial or Metric Product Metric Version
Linear Accuracy per 25 mm travel (±mm) 0.005
Pressure Range (bar) 20-100 psi
Payload (kg) 1.81
Product Series DLM
DistributorGroup Camco Indexers & Conveyors
Temp Range Standard -35° to 80°C (-30° to 180°F)
Power Max (Watts) 25.4
Special Feature High Moment Capacity
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.14
PublishedDate 1709328280000
Product Function Linear Positioning
Direct Connect Yes
Back to Top