Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-12M-50

Visit Product Series:
CAD
Download
Product Details Unit View:
Weight (lb) 1.43
Thrust Force (lbf) 31.0
Payload (lb) 4.0
Max Stroke (in) 2.0
Cylinder Bore (in) 0.81
Linear Accuracy per 1" travel (±in) 0.0001
Stroke (in) 2.0
Force (lb) 51.0
Force (kg) 230.0
Thrust Force (N) 138.0
Pressure Range (bar) 20-100 psi
Cylinder Bore (mm) 20.7
Stroke (mm) 50.0
Payload (kg) 1.81
Weight (kg) 0.82
Linear Accuracy per 25 mm travel (±mm) 0.005
Imperial or Metric Product Metric Version
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Linear Positioning
Power Max (Watts) 50.8
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.14
Special Feature High Moment Capacity
PublishedDate 1709328280000
DistributorGroup Camco Indexers & Conveyors
Product Series DLM
Direct Connect Yes
Back to Top