Grippers
These parallel grippers are designed for use in machine coolant and metal chip environment applications.

DPDL-047M-019

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 0.469
Pressure Range (psi) 20-100
Maximum Finger Length (in) 3
Weight (lb) 0.186
Grip Force (lbf) 14
Stroke (in) 0.19
Repeatability (±in) 0.001
accuracy_in_english 0.002
Cylinder Bore (mm) 11.9
Pressure Range (bar) 1.5-7
Stroke (mm) 4.8
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 76
Weight (kg) 0.08
Grip Force (N) 62
accuracy_mm_metric 0.05
Imperial or Metric Product Metric
DistributorGroup Robohand Gripping Solutions
Special Feature Boot Seal
Product Type 2 Jaw Parallel
Number of Jaws 2
Direct Connect Yes
Product Function Gripping
Spring Assist No
Protection Class IP66
Actuation (Open/Closed) (Sec) 0.13
Jaw Operation Synchronous
Product Series DPDL
Temp Range Standard -35° to 80°C (-30° to 180°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Temp Range Viton -30° to 150°C (-20° to 300°F)
Back to Top